The Pasternack PECB007 is a reusable silicone cable assembly boot that provides reliable weatherproofing for cable assemblies in outdoor environment. This weatherproof insulation is suitable for a Type N connector used with 1/4" to LMR-400 cables. Our weatherproof boot gives the customer a unique way to add weatherproofing options for frequently visited jumper connections. The PECB007 weatherproof tubing is specifically stocked to be readily available for same business day shipment.
The Pasternack PECB007 weatherproof boot is a great solution for telecommunication systems where cables and connectors are exposed to UV rays, moisture, and harsh weather conditions. Our weather insulation cable assembly boot can be used on multiple different coaxial cables with multiple connector options. No special tools are required to install this silicone boot, the tubes can be easily slid on and off of the connector while out in the field.This silicone weatherproof insulation from Pasternack has an IP68 rating. This Type N connector weatherproof boot sleeve provides excellent performance because of its durability, flexibility, and longevity.
PECB007 weatherproof tubing is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our silicone boot weatherproofing can ship worldwide the same business day that it is bought as with our other available products. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect reusable weatherproof cable assembly boots for your requirements.