The Pasternack PE83CR1045 RF circulator is just part of a large number of radio frequency products specifically stocked to be readily available for rapid shipment. The Pasternack is built with female 2.4mm connectors on connectors 1, 2, and 3. This connectorized, single junction circulator features a clockwise rotation direction. Our 3-port 2.4mm circulator design is rated for a minimum frequency of 40 GHz and a maximum frequency of 45 GHz.
This radio frequency coaxial circulator has a typical VSWR of 1.5:1, with a maximum value of 1.7:1. Pasternack 2.4mm RF coaxial circulator PE83CR1045 offers a minimum isolation of 12 dB and a maximum input power (CW) of 20 watts. Our 2.4mm RF coaxial circulator delivers a typical insertion loss of 1.3 dB and a maximum of 1.6 dB. Additional radio frequency specs for this Pasternack component can be found in the downloadable datasheet PDF specifications.
Our Pasternack circulator comes with an aluminum alloy housing with a nickel finish. The 3-port 2.4mm circulator operates with an impedance of 50 Ohms. This single junction circulator operates within a temperature range of -20 to 70 degrees Celsius. RF circulator PE83CR1045 from Pasternack measures 1.46 inches in length, 1.69 inches in width, and 0.79 inches in height.
Our coaxial circulator is just one of more than 1 million RF, microwave and millimeter wave parts we stock. This circulator with 2.4mm connectors is ready to buy and can be shipped worldwide. Pasternack also maintains a wide selection of other radio frequency coaxial circulator products that ship on the same day.