Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Coaxial 50 Ohm F Shape Adapter, BNC Male/ Female/ Female, Commercial Grade

Product ID: PE910097

Pricing

QuantityPrice
1-4$18.19
5-9$17.83
10-24$17.46
25-99$17.10
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2,428
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3BNC
Connector Gender 3Female
Connector Polarity 3Standard
Connector Impedance 350 Ohm
Adapter Body StyleF Shape
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Connector Mount Method 3None
Connector Body Material 3Brass
Connector Body Plating 3Nickel

Description