Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Commercial Grade Bulkhead Mount Insulated Ground BNC Female to BNC Female Adapter

Product ID: PE910071

Pricing

QuantityPrice
1-4$15.69
5-9$15.38
10-24$15.06
25-99$14.75
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 992
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1Bulkhead
Connector Body Material 1Brass
Connector Mount Method 2None
Connector Body Material 2Brass

Description