Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Commercial Grade RP-SMA Jack to RP-TNC Plug Adapter

Product ID: PE910065

Pricing

QuantityPrice
1-4$10.39
5-9$10.18
10-24$9.97
25-99$9.77
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 833
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1SMA
Connector Gender 1Jack
Connector Polarity 1Reverse Polarity
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Plug
Connector Polarity 2Reverse Polarity
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description