Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Crimp Tool With 0.068, 0.100, 0.128, 0.178 Hex Sizes For RG174,RG179, RG180, RG187, RG188, RG195, RG316

Product ID: PE5006
Product discontinued.
Search for alternative Crimp Tools or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Tool TypeCrimp Tool
Hex Size0.068, 0.100, 0.128, 0.178
Cable SeriesRG174,RG179, RG180, RG187, RG188, RG195, RG316

Description

Crimp Tool With 0.068, 0.100, 0.128, 0.178 Hex Sizes For RG174,RG179, RG180, RG187, RG188, RG195, RG316

RG174,RG179, RG180, RG187, RG188, RG195, RG316 crimp tool PE5006 from Pasternack is just one part of our extensive line of in-stock RF coaxial tools for sale. This RG174,RG179, RG180, RG187, RG188, RG195, RG316 crimp tool works with RF connectors to create cable assemblies. Our crimp tool for RG174,RG179, RG180, RG187, RG188, RG195, RG316 coax has 0.068, 0.100, 0.128, 0.178 hex size.

PE5006 RG174,RG179, RG180, RG187, RG188, RG195, RG316 crimp tool is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This crimp tool for RG174,RG179, RG180, RG187, RG188, RG195, RG316 coaxial cable can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

Crimp Tool With 0.068, 0.100, 0.128, 0.178 Hex Sizes For RG174,RG179, RG180, RG187, RG188, RG195, RG316

Crimp tool die PE5006 from Pasternack is part of a huge number of in-stock RF coaxial connector and cable tools for sale. This die for coax cable connector crimp tool works with Pasternack crimp tool to create cable assemblies. Our RF coaxial crimp tool die has RG174,RG179, RG180, RG187, RG188, RG195, RG316 hex size.

PE5006 coaxial connector crimp tool die is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This coax cable crimp die can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov