In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Crimp Tool Die With 0.429, 0.100 Size Hex Bit For Cable Type Works With PE5008 and PE5009

Product ID: PE5010-5
Product discontinued.
Search for alternative Crimp Tools or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Tool TypeCrimp Tool Die
Hex Size0.429, 0.100

Description

Crimp Tool Die With 0.255, 0.068 Size Hex Bit For Cable Type Works With PE5008 and PE5009

0.255, 0.068 crimp tool PE5010-5 from Pasternack is just one part of our extensive line of in-stock RF coaxial tools for sale. This 0.255, 0.068 crimp tool works with RF connectors to create cable assemblies. Our crimp tool for 0.255, 0.068 coax has 0.100, 0.429 hex size.

PE5010-5 0.255, 0.068 crimp tool is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This crimp tool for 0.255, 0.068 coaxial cable can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

Crimp Tool Die With 0.429, 0.100 Size Hex Bit For Cable Type Works With PE5008 and PE5009

Crimp tool die PE5010-5 from Pasternack is part of a huge number of in-stock RF coaxial connector and cable tools for sale. This die for coax cable connector crimp tool works with Pasternack crimp tool to create cable assemblies. Our RF coaxial crimp tool die has 0.429, 0.100 hex size.

PE5010-5 coaxial connector crimp tool die is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This coax cable crimp die can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov