D-Sub Plug to BNC Male Cable Using RG188 Coax
Product ID:
PE3C3467
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | D-Sub |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | BNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG188A/U |
RF Cable Type | RG188 |
RF Cable Impedance | 50 |
Description
D-Sub Plug to BNC Male Cable Using RG188 Coax
PE3C3467 is a D-Sub plug to BNC male cable using RG188 coax. This Pasternack D-Sub plug to BNC male cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm BNC for connector 2.
Our plug D-Sub to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3467 D-Sub plug to BNC male cable assembly is constructed with RG188 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.