Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

D-Sub Plug to BNC Male Cable Using RG316 Coax

Product ID: PE3C3451
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50

Description

D-Sub Plug to BNC Male Cable Using RG316 Coax

PE3C3451 is a D-Sub plug to BNC male cable using RG316 coax. This Pasternack D-Sub plug to BNC male cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm BNC for connector 2.

Our plug D-Sub to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3451 D-Sub plug to BNC male cable assembly is constructed with RG316 coax.