Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Plug to Double Banana Plug Cable Using RG58 Coax

Product ID: PE3W11671

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Double Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


D-Sub Plug Contact Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchDouble Banana Plug Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, .195 inchData Icon
PE4808RG58C/UPE4301KitBOM Datasheet

D-Sub Plug to Double Banana Plug Cable Using RG58 Coax

PE3W11671 is a D-Sub plug to Double Banana plug cable using RG58 coax. This Pasternack D-Sub plug to Double Banana plug cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm Double Banana for connector 2.

Our plug D-Sub to plug Double Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11671 D-Sub plug to Double Banana plug cable assembly is constructed with RG58 coax.