Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Plug to SMA Female Cable Using LMR-195 Coax with HeatShrink

Product ID: PE3W10339/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


D-Sub Plug Contact Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchLow Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketSMA Female Connector Clamp/Solder Attachment for RG55, RG58, RG142, RG223Data Icon
PE4808LMR-195PE4031KitBOM Datasheet

D-Sub Plug to SMA Female Cable Using LMR-195 Coax with HeatShrink

PE3W10339/HS is a D-Sub plug to SMA female cable using LMR-195 coax. This Pasternack D-Sub plug to SMA female cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm SMA for connector 2.

Our plug D-Sub to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10339/HS D-Sub plug to SMA female cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.