Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Plug to SMA Male Right Angle Cable Using RG178 Coax

Product ID: PE3W05611
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


D-Sub Plug Contact Solder Attachment For RG178, RG196SMA Male Right Angle Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE4814RG178B/UPE4296KitBOM Datasheet

D-Sub Plug to SMA Male Right Angle Cable Using RG178 Coax

PE3W05611 is a D-Sub plug to SMA male right angle cable using RG178 coax. This Pasternack D-Sub plug to SMA male right angle cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm SMA for connector 2. D-Sub to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug D-Sub to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05611 D-Sub plug to SMA male right angle cable assembly is constructed with RG178 coax.