D-Sub Plug to SSMB Plug Cable Using RG178 Coax
Product ID:
PE3W03883
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | D-Sub |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SSMB |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG178B/U |
| RF Cable Type | RG178 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4814 | RG178B/U | PE4019 | KitBOM Datasheet |
|---|
D-Sub Plug to SSMB Plug Cable Using RG178 Coax
PE3W03883 is a D-Sub plug to SSMB plug cable using RG178 coax. This Pasternack D-Sub plug to SSMB plug cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm SSMB for connector 2.
Our plug D-Sub to plug SSMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03883 D-Sub plug to SSMB plug cable assembly is constructed with RG178 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table