In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

D-Sub Plug Contact Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100

Product ID: PE4809
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesD-Sub
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency900 MHz
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4.100 inch
Interface Type 5PE-B100
Interface Type 6PE-C100
Interface Type 7LMR-100

Description

D-Sub Plug Contact Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100

PE4809 D-Sub plug coaxial connector has an interface type of RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100 and a 50 Ohm impedance. Pasternack D-Sub plug connector uses shield/contact crimp/solder as an attachment method. Our plug D-Sub coaxial connector provides a minimum frequency of DC and a maximum frequency of 900 MHz.

The Pasternack D-Sub plug coaxial connector has a PTFE dielectric type. The Pasternack D-Sub coaxial connector has a brass body with gold over nickel plating. Our PE4809 D-Sub connector uses beryllium copper contact. This D-Sub plug coaxial RF connector is REACH compliant.

This Pasternack plug D-Sub connector will ship the same day as purchased. Our D-Sub plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Sub connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave