In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

D-Sub Plug Contact Solder Attachment For RG174, RG316, RG187, RG188

Product ID: PE4813
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesD-Sub
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG187
Interface Type 4RG188

Description

D-Sub Plug Contact Solder Attachment For RG174, RG316, RG187, RG188

PE4813 D-Sub plug coaxial connector has an interface type of RG174, RG316, RG187, RG188 and a 50 Ohm impedance. Pasternack D-Sub plug connector uses shield/contact solder/solder as an attachment method.

The Pasternack D-Sub coaxial connector has a brass body with gold plating. This D-Sub plug coaxial RF connector is REACH compliant.

This Pasternack plug D-Sub connector will ship the same day as purchased. Our D-Sub plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Sub connector cable assemblies that will ship the same day as well.