D-Sub Plug Right Angle Contact Solder Attachment For RG174, RG316, RG187, RG188
Product ID:
PE4829
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | D-Sub |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder/Solder |
Mount Method | None |
Interface Type 1 | RG174 |
Interface Type 2 | RG316 |
Interface Type 3 | RG187 |
Interface Type 4 | RG188 |
Description
D-Sub Plug Right Angle Contact Solder Attachment For RG174, RG316, RG187, RG188
PE4829 D-Sub plug right angle coaxial connector has an interface type of RG174, RG316, RG187, RG188 and a 50 Ohm impedance. Pasternack D-Sub plug connector uses shield/contact solder/solder as an attachment method.
The Pasternack right angle D-Sub plug coaxial connector has a PTFE dielectric type. The Pasternack D-Sub coaxial connector has a brass body with gold plating. This D-Sub plug right angle coaxial RF connector is REACH compliant.
This Pasternack right angle plug D-Sub connector will ship the same day as purchased. Our D-Sub right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Sub connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.