D-Sub Plug Right Angle Contact Solder Attachment for RG55, RG142, RG223, RG400
Product ID:
PE44036
Pricing
| Quantity | Price |
| 1-24 | $14.99 |
| 25-49 | $14.24 |
| 50-99 | $13.49 |
| 100-249 | $12.89 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | D-Subminiature |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Interface Type 1 | RG55 |
| Interface Type 2 | RG142 |
| Interface Type 3 | RG223 |
| Interface Type 4 | RG400 |
Description
D-Sub Plug Right Angle Contact Solder Attachment for RG55, RG142, RG223, RG400
PE44036 D-Subminiature plug right angle coaxial connector has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack D-Subminiature plug connector uses shield/contact solder/solder as an attachment method.
The Pasternack D-Subminiature coaxial connector has a brass body with gold plating. This D-Subminiature plug right angle coaxial RF connector is REACH compliant.
This Pasternack right angle plug D-Subminiature connector will ship the same day as purchased. Our D-Subminiature right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Subminiature connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table