D-Sub Plug Right Angle Contact Crimp/Solder Attachment For RG58, RG141, RG303
Product ID:
PE4824
Pricing
| Quantity | Price |
| 1-24 | $8.98 |
| 25-49 | $8.53 |
| 50-99 | $8.08 |
| 100-249 | $7.72 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 78

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | D-Sub |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG58 |
| Interface Type 2 | RG141 |
| Interface Type 3 | RG303 |
Description
D-Sub Plug Right Angle Contact Crimp/Solder Attachment For RG58, RG141, RG303
PE4824 D-Sub plug right angle coaxial connector has an interface type of RG58, RG141, RG303 and a 50 Ohm impedance. Pasternack D-Sub plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack right angle D-Sub plug coaxial connector has a PTFE dielectric type. The Pasternack D-Sub coaxial connector has a brass body with gold plating. This D-Sub plug right angle coaxial RF connector is REACH compliant.
This Pasternack right angle plug D-Sub connector will ship the same day as purchased. Our D-Sub right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Sub connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table