Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Plug to 7/16 DIN Male Cable Using RG141 Coax , LF Solder

Product ID: PE3W13722LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


D-Sub Plug Contact Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inch7/16 DIN Male Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchData Icon
PE4808RG141A/UPE44536KitBOM Datasheet

D-Sub Plug to 7/16 DIN Male Cable Using RG141 Coax, LF Solder

PE3W13722LF is a D-Sub plug to 7/16 DIN male cable using RG141 coax. This Pasternack D-Sub plug to 7/16 DIN male cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our plug D-Sub to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13722LF D-Sub plug to 7/16 DIN male cable assembly is constructed with RG141 coax.