Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Receptacle Right Angle to D-Sub Receptacle Cable Using LMR-195 Coax

Product ID: PE3W09808

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Receptacle
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Receptacle
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


D-Sub Receptacle Right Angle Contact Crimp/Solder Attachment For RG58, RG141, RG303Low Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketD-Sub Receptacle Contact Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchData Icon
PE4816LMR-195PE4800KitBOM Datasheet

D-Sub Receptacle Right Angle to D-Sub Receptacle Cable Using LMR-195 Coax

PE3W09808 is a D-Sub receptacle right angle to D-Sub receptacle cable using LMR-195 coax. This Pasternack D-Sub receptacle right angle to D-Sub receptacle cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm D-Sub for connector 2. D-Sub right angle to D-Sub coaxial cable assembly uses 90 degree right angle coax cable connector.

Our receptacle D-Sub right angle to receptacle D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09808 D-Sub receptacle right angle to D-Sub receptacle cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.