Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Receptacle Right Angle to MHV Female Bulkhead Cable Using LMR-195 Coax

Product ID: PE3W00631

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Receptacle
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


D-Sub Receptacle Right Angle Contact Crimp/Solder Attachment For RG58, RG141, RG303Low Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketMHV Female Bulkhead Mount Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchData Icon
PE4816LMR-195PE44108KitBOM Datasheet

D-Sub Receptacle Right Angle to MHV Female Bulkhea

PE3W00631 is a D-Sub receptacle right angle to MHV female bulkhead cable using LMR-195 coax. This Pasternack D-Sub receptacle right angle to MHV female bulkhead cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm MHV for connector 2. D-Sub right angle to MHV coaxial cable assembly uses 90 degree right angle coax cable connector.

Our receptacle D-Sub right angle to female MHV bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00631 D-Sub receptacle right angle to MHV female bulkhead cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.