Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Receptacle to MMCX Plug Cable Using RG405 Coax

Product ID: PE3C5389

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Receptacle
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

D-Sub Receptacle to MMCX Plug Cable Using RG405 Coax

Radio frequency assembly D-Sub receptacle to MMCX plug cable using RG405 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. D-Sub receptacle to MMCX plug cable using RG405 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom D-Sub to MMCX cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with D-Sub cable connection on one end and MMCX cable connection on the other. Our D-Sub to MMCX cable assemblies have a receptacle gender on end 1 and plug on end 2. This D-Sub to MMCX cable is a receptacle to plug coax assembly, PE3C5389, can also be known as a D-Sub receptacle to MMCX male cable assembly and will be shipped same-day as it is purchased.

D-Sub receptacle to MMCX male cable assembly PE3C5389 is built with RG405 which is a semi-rigid coax type. The Pasternack semi-rigid D-Sub cable assembly is manufactured with D-Sub to MMCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this D-Sub receptacle to MMCX plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5389 can also be used in the other direction and will be MMCX plug to D-Sub receptacle cable assembly if the opposite connectivity is required.

D-Sub receptacle to MMCX male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality D-Sub to MMCX cable assembly for quick shipment worldwide. Variations of D-Sub cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this D-Sub receptacle to MMCX plug cable using RG405 coax.