Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Receptacle Right Angle to SMA Male Cable Using PE-047SR Coax

Product ID: PE3W03593
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Receptacle
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


D-Sub Receptacle Right Angle Contact Solder Attachment For PE-047SR, PE-SR047AL, PE-SR047FLSemirigid Coax Cable 0.047 Diameter With Copper Outer ConductorSMA Male Precision Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44034PE-047SRPE4404KitBOM Datasheet

D-Sub Receptacle Right Angle to SMA Male Cable Using PE-047SR Coax

PE3W03593 is a D-Sub receptacle right angle to SMA male cable using PE-047SR coax. This Pasternack D-Sub receptacle right angle to SMA male cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm SMA for connector 2. D-Sub right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our receptacle D-Sub right angle to male SMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W03593 D-Sub receptacle right angle to SMA male cable assembly is constructed with PE-047SR coax.