In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

D-Sub Receptacle Right Angle to SMA Male Cable Using RG316 Coax

Product ID: PE3W07937

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Receptacle
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4817RG316/UPE45145KitBOM Datasheet

D-Sub Receptacle Right Angle to SMA Male Cable Using RG316 Coax

PE3W07937 is a D-Sub receptacle right angle to SMA male cable using RG316 coax. This Pasternack D-Sub receptacle right angle to SMA male cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm SMA for connector 2. D-Sub right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our receptacle D-Sub right angle to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07937 D-Sub receptacle right angle to SMA male cable assembly is constructed with RG316 coax.