D-Sub Receptacle Contact Solder Attachment For PE-SR402AL, PE-SR402FL, RG402
Product ID:
PE4839
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | D-Sub |
Connector Gender | Receptacle |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | None |
Interface Type 1 | PE-SR402AL |
Interface Type 2 | PE-SR402FL |
Interface Type 3 | RG402 |
Description
D-Sub Receptacle Contact Solder Attachment For PE-SR402AL, PE-SR402FL, RG402
PE4839 D-Sub receptacle coaxial connector has an interface type of PE-SR402AL, PE-SR402FL, RG402 and a 50 Ohm impedance. Pasternack D-Sub receptacle connector uses shield/contact solder/solder as an attachment method.
The Pasternack D-Sub receptacle coaxial connector has a PTFE dielectric type. The Pasternack D-Sub coaxial connector has a brass body with gold plating. This D-Sub receptacle coaxial RF connector is REACH compliant.
This Pasternack receptacle D-Sub connector will ship the same day as purchased. Our D-Sub receptacle connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Sub connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.