In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

D-Sub Receptacle Contact Crimp/Solder Attachment For RG178, RG196

Product ID: PE4802
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesD-Sub
Connector GenderReceptacle
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG178
Interface Type 2RG196

Description

D-Sub Receptacle Contact Crimp/Solder Attachment For RG178, RG196

PE4802 D-Sub receptacle coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack D-Sub receptacle connector uses shield/contact crimp/solder as an attachment method.

The Pasternack D-Sub receptacle coaxial connector has a PTFE dielectric type. The Pasternack D-Sub coaxial connector has a brass body with gold plating. This D-Sub receptacle coaxial RF connector is REACH compliant.

This Pasternack receptacle D-Sub connector will ship the same day as purchased. Our D-Sub receptacle connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Sub connector cable assemblies that will ship the same day as well.