D-Sub Receptacle Contact Crimp/Solder Attachment For RG55, RG142, RG223, RG400
Product ID:
PE4837
Pricing
| Quantity | Price |
| 1-24 | $16.39 |
| 25-49 | $15.57 |
| 50-99 | $14.75 |
| 100-249 | $14.10 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 329

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | D-Sub |
| Connector Gender | Receptacle |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG55 |
| Interface Type 2 | RG142 |
| Interface Type 3 | RG223 |
| Interface Type 4 | RG400 |
Description
D-Sub Receptacle Contact Crimp/Solder Attachment For RG55, RG142, RG223, RG400
PE4837 D-Sub receptacle coaxial connector has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack D-Sub receptacle connector uses shield/contact crimp/solder as an attachment method.
The Pasternack D-Sub coaxial connector has a brass body with gold plating. This D-Sub receptacle coaxial RF connector is REACH compliant.
This Pasternack receptacle D-Sub connector will ship the same day as purchased. Our D-Sub receptacle connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Sub connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table