In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

D-Sub Receptacle Right Angle Contact Crimp/Solder Attachment For RG55, RG142, RG223, RG400

Product ID: PE4847
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesD-Sub
Connector GenderReceptacle
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG55
Interface Type 2RG142
Interface Type 3RG223
Interface Type 4RG400

Description

D-Sub Receptacle Right Angle Contact Crimp/Solder Attachment For RG55, RG142, RG223, RG400

PE4847 D-Sub receptacle right angle coaxial connector has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack D-Sub receptacle connector uses shield/contact crimp/solder as an attachment method.

The Pasternack D-Sub coaxial connector has a brass body with gold plating. This D-Sub receptacle right angle coaxial RF connector is REACH compliant.

This Pasternack right angle receptacle D-Sub connector will ship the same day as purchased. Our D-Sub right angle receptacle connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Sub connector cable assemblies that will ship the same day as well.