Radio frequency assembly D-Sub receptacle to BNC male cable using RG141 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality, such as laboratory RF test and measurement, rugged and designed for defense/military, telecom antenna tower component jumper connection, production environments, general use, etc. The D-Sub receptacle to BNC male cable using RG141 coax, like our other Pasternack coaxial cable assemblies, will ship the same day, and any custom D-Subminiature to BNC cable assembly orders will ship the same business day as well.
Pasternack RF coax cable assembly is built with a D-Subminiature cable connection on one end and a BNC cable connection on the other. Our D-Subminiature to BNC cable assembly has a receptacle gender on end 1 and a male on end 2. PE3W08440 can also be known as a D-Subminiature receptacle to BNC plug cable assembly and will be shipped the same day as it is purchased. This flexible RF cable assembly with a 0.571-inch diameter has copper clad steel as the cable's inner conducting material and PTFE dielectric type.
Our PE3W08440 RF cable has a PTFE (FG) jacket of 0.190-inch diameter. The flexible RF cable has a between series connection.
D-Subminiature receptacle to BNC plug cable assembly PE3W08440 is built with RG141 which is a flexible coax type. The Pasternack flexible D-Subminiature cable assembly is manufactured with D-Subminiature to BNC cable connectors, has a 50 Ohm impedance, and is single shielded. One connector features the crimp/solder attachment method and a brass body with gold plating, while the other has the crimp/crimp attachment method and a brass body with nickel plating. Additional dimensions, specifications and CAD drawings for this RF cable are available on our downloadable PDF datasheet. PE3W08440 can also be used in the other direction and will be a BNC male to D-Subminiature receptacle cable assembly if the opposite connectivity is required.
D-Subminiature receptacle to BNC plug cable assembly is just one of more than one million in-stock RF products available. Pasternack is where to buy a high quality D-Subminiature to BNC cable assembly for quick shipment worldwide. Variations of D-Subminiature and BNC cable assemblies can also be built and will ship on the same day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component interconnection and more for RF test & measurement labs, rugged and MIL-STD designed military/defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For further information on similar products, our expert technical support and trained sales team can get you the ideal D-Subminiature to BNC RF cable assembly as per your requirements.