Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

D-Sub Receptacle to D-Sub Receptacle Cable Using LMR-100 Coax , LF Solder

Product ID: PE3W11794LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Receptacle
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Receptacle
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4801LMR-100A-PVCPE4801KitBOM Datasheet

D-Sub Receptacle to D-Sub Receptacle Cable Using LMR-100 Coax, LF Solder

PE3W11794LF is a D-Sub receptacle to D-Sub receptacle cable using LMR-100A coax. This Pasternack D-Sub receptacle to D-Sub receptacle cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm D-Sub for connector 2.

Our receptacle D-Sub to receptacle D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11794LF D-Sub receptacle to D-Sub receptacle cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.