D-Sub Receptacle to SMA Female Bulkhead Cable Using RG316 Coax with HeatShrink
Product ID:
PE3W19017/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | D-Sub |
| Connector Gender 1 | Receptacle |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMA |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG316/U |
| RF Cable Type | RG316 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4801 | RG316/U | PE45136 | KitBOM Datasheet |
|---|
D-Sub Receptacle to SMA Female Bulkhead Cable Using RG316 Coax with HeatShrink
PE3W19017/HS is a D-Sub receptacle to SMA female bulkhead cable using RG316 coax. This Pasternack D-Sub receptacle to SMA female bulkhead cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm SMA for connector 2.
Our receptacle D-Sub to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W19017/HS D-Sub receptacle to SMA female bulkhead cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table