Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

DB15 Female Connector for Field Termination

Product ID: PE45977

Pricing

QuantityPrice
1-24$28.89
25-49$27.45
50-99$26.00
100-249$24.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Connector Termination Type Field Termination
Connector Series 15-Pin D-Subminiature
Connector Gender Female
Connector Interface Field Termination

Description