Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

DB15/HD26 Protective Cover for Female Connectors, Pkg/10

Product ID: PE1023

Pricing

QuantityPrice
1-24$21.19
25-49$20.13
50-99$19.07
100-249$18.22
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 224
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Part Type Dust Cap/Cover
Connector Series 15-Pin D-Subminiature

Description