Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

DB15 Male Connector for Field Termination

Product ID: PE45978

Pricing

QuantityPrice
1-24$25.09
25-49$23.84
50-99$22.58
100-249$21.58
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Connector Termination Type Field Termination
Connector Series 15-Pin D-Subminiature
Connector Gender Male
Connector Interface Field Termination

Description