Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

DB9 Female Connector for Field Termination

Product ID: PE45979

Pricing

QuantityPrice
1-24$17.59
25-49$16.71
50-99$15.83
100-249$15.13
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 13
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Connector Termination Type Field Termination
Connector Series 9-Pin D-Subminiature
Connector Gender Female
Connector Interface Field Termination

Description