Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

DB9/HD15 Protective Cover for Female Connectors, Pkg/10

Product ID: PE1025

Pricing

QuantityPrice
1-24$18.39
25-49$17.47
50-99$16.55
100-249$15.82
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,063
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Part Type Dust Cap/Cover
Connector Series 9-Pin D-Subminiature

Description