Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Finline Detector, SMA, Video Out, 100 MHz to 12.4 GHz

Product ID: PE80T1004

Pricing

QuantityPrice
1-4$914.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
TypeFinline
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency100 MHz
Maximum Frequency12.4 GHz

Description

Finline Detector, SMA, Video Out, 100 MHz to 12.4 GHz

Pasternack finline detector PE80T1004 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This finline detector is manufactured with SMA female to SMA female connectors. Our SMA finline detector has a minimum frequency of 100 MHz and a maximum frequency of 12.4 GHz.

This SMA coaxial RF detector has a maximum input power of 27 dBm and a video capacitance of 0 pF. PE80T1004 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our finline detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.