Phase Detector, SMA, Video Out, 200 MHz to 800 MHz
Product ID:
PE80T4001
Pricing
| Quantity | Price |
| 1-4 | $1,160.00 |
| 5-9 | $1,113.60 |
| 10-24 | $1,067.20 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Type | Phase |
| Connector In Series | SMA |
| Connector In Gender | Female |
| Connector Out Series | SMA |
| Connector Out Gender | Female |
| Minimum Frequency | 200 MHz |
| Maximum Frequency | 800 MHz |
Description
Phase Detector, SMA, Video Out, 200 MHz to 800 MHz
Pasternack phase detector PE80T4001 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This phase detector is manufactured with SMA female to SMA female connectors. Our SMA phase detector has a minimum frequency of 200 MHz and a maximum frequency of 800 MHz.
This SMA coaxial RF detector has a maximum input power of 10 dBm and a video capacitance of 0 pF. PE80T4001 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our phase detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table