Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Dual Directional 10 dB SMA Coupler from 500 MHz to 1000 MHz Rated to 50 Watts

Product ID: PE2CP1145-10

Pricing

QuantityPrice
1-4$1,130.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DirectionalityDirectional
Connector SeriesSMA
Connector GenderFemale
Minimum Frequency500 MHz
Maximum Frequency1 GHz
Maximum Input Power50 Watt
Coupling Value10 dB

Description