In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Directional 10 dB SMA Coupler From 1 GHz to 4 GHz Rated to 50 Watts

Product ID: PE2209-10
Product discontinued.
Search for alternative Couplers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DirectionalityDirectional
Connector SeriesSMA
Connector GenderFemale
DesignCoupler
Minimum Frequency1,000 MHz
Maximum Frequency4 GHz
Maximum Input Power50 Watt
Coupling Value10 dB

Description

Directional 10 dB SMA Coupler From 1 GHz to 4 GHz Rated To 50 Watts

RF coupler part number PE2209-10 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with SMA ports. Our directional coupler design uses SMA ports that are female gender and 50 Ohm impedance.

The Pasternack directional coupler design is rated for a minimum frequency of 1,000 MHz and a maximum frequency of 4 GHz. Directional coupler part # PE2209-10 is constructed with a coupling value of 10 dB and a coupler directivity of 23 dB. This female SMA directional coupler is built with a maximum insertion loss of 0.9 dB and a maximum input power of 50 watts.

Our directional coupler design with SMA connector is rated for a maximum insertion loss of 0.9 dB and a maximum VSWR of 1.2. Additional female SMA coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2209-10 directional 10 dB SMA coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.