Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Low PIM Directional 15 dB 7/16 DIN Coupler To 2.7 GHz Rated to 200 Watts

Product ID: PE2CP1066

Pricing

QuantityPrice
1-4$490.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DirectionalityDirectional
Connector Series7/16 DIN
Connector GenderFemale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Maximum Input Power200 Watt
Coupling Value15 dB

Description

Low PIM Directional 15 dB 7/16 DIN Coupler To 2.7 GHz Rated to 200 Watts

RF coupler part number PE2CP1066 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with 7/16 DIN ports. Our directional coupler design uses 7/16 DIN ports that are female gender and 50 Ohm impedance.

The Pasternack directional coupler design is rated for a minimum frequency of 698 MHz and a maximum frequency of 2.7 GHz. Directional coupler part # PE2CP1066 is constructed with a coupling value of 15 dB and a coupler directivity of 20 dB. This female 7/16 DIN directional coupler is built with a maximum insertion loss of 0.25 dB and a maximum input power of 200 watts.

Our directional coupler design with 7/16 DIN connector is rated for a maximum insertion loss of 0.25 dB and a maximum VSWR of 1.23. Additional female 7/16 DIN coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2CP1066 directional 15 dB 7/16 DIN coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.