Low PIM Directional 15 dB N Coupler To 2.7 GHz Rated to 200 Watts
Product ID:
PE2CP1065
Pricing
Quantity | Price |
1-4 | $730.00 |
5-9 | $700.80 |
10-24 | $671.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Directionality | Directional |
Connector Series | N |
Connector Gender | Female |
Minimum Frequency | 698 MHz |
Maximum Frequency | 2.7 GHz |
Maximum Input Power | 200 Watt |
Coupling Value | 15 dB |
Description
Low PIM Directional 15 dB N Coupler To 2.7 GHz Rated to 200 Watts
RF coupler part number PE2CP1065 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with type N ports. Our directional coupler design uses type N ports that are female gender and 50 Ohm impedance.
The Pasternack directional coupler design is rated for a minimum frequency of 698 MHz and a maximum frequency of 2.7 GHz. Directional coupler part # PE2CP1065 is constructed with a coupling value of 15 dB and a coupler directivity of 20 dB. This female N type directional coupler is built with a maximum insertion loss of 0.25 dB and a maximum input power of 200 watts.
Our directional coupler design with type N connector is rated for a maximum insertion loss of 0.25 dB and a maximum VSWR of 1.23. Additional female type N coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2CP1065 directional 15 dB type N coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.