Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
Directional 20 dB 2.92mm Coupler From 6 GHz to 40 GHz Rated to 30 Watts
Product ID:
PE2CP1124-20
Pricing
| Quantity | Price |
| 1-4 | $1,780.00 |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Directionality | Directional |
| Connector Series | 2.92mm |
| Connector Gender | Female |
| Minimum Frequency | 6 GHz |
| Maximum Frequency | 40 GHz |
| Maximum Input Power | 30 Watt |
| Coupling Value | 20 dB |
Description
Directional 20 dB 2.92mm Coupler From 6 GHz to 40 GHz Rated to 30 Watts
RF coupler part number PE2CP1124-20 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with 2.92mm ports. Our directional coupler design uses 2.92mm ports that are female gender and 50 Ohm impedance.
The Pasternack directional coupler design is rated for a minimum frequency of 6 GHz and a maximum frequency of 40 GHz. Directional coupler part # PE2CP1124-20 is constructed with a coupling value of 20 dB and a coupler directivity of 10 dB. This female 2.92mm directional coupler is built with a maximum insertion loss of 1 dB and a maximum input power of 30 watts.
Our directional coupler design with 2.92mm connector is rated for a maximum insertion loss of 1 dB and a maximum VSWR of 1.6. Additional female 2.92mm coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2CP1124-20 directional 20 dB 2.92mm coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table