The RF coupler PE2CP1136-40 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with type N ports. Our type N directional coupler design has female gender configurations for input and output ports. This radio frequency coupler has a 50 Ohm impedance and provides a simple way of sampling microwave signals. The Pasternack directional coupler design is rated for a minimum frequency of 100 GHz and a maximum frequency of 400 GHz. The radio frequency coupler PE2CP1136-40 is constructed with a nominal coupling value of 40 dB and a minimum directivity of 19 dB. This female type N directional coupler is built with a maximum insertion loss of 0.25 dB and a maximum input power (CW) of 500 watts.
The PE2CP1136-40 50 Ohm RF coupler is ideal for test and measurement, military communications, commercial communications, wireless communications and satcom applications. Our directional coupler operates in a temperature range from -40° deg C to 85° deg C. This radio frequency type N connector coupler has 1 dB of maximum frequency sensitivity.
Our directional coupler design with a N type connector has a maximum VSWR (Voltage Standing Wave Ratio) of 1.2:1. Additional female N type coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2CP1136-40 directional 40 dB N type coupler is one of over 40,000 RF, microwave and millimeter wave components supplied and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.