Directional 20 dB SMA Coupler from 500 MHz to 1000 MHz Rated to 50 Watts

Product ID: PE2CP1137-20

Pricing

QuantityPrice
1-4$586.08
5-9$556.78
10-24$527.47
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Directionality Directional
Connector Series SMA
Connector Gender Female
Minimum Frequency 500 MHz
Maximum Frequency 1 GHz
Maximum Input Power 50 Watt
Coupling Value 20 dB

Description