Directional 30 dB N Coupler from 500 MHz to 1000 MHz Rated to 500 Watts

Product ID: PE2CP1144-30

Pricing

QuantityPrice
1-4$827.64
5-9$786.26
10-24$744.88
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Directionality Directional
Connector Series N
Connector Gender Female
Minimum Frequency 500 MHz
Maximum Frequency 1 GHz
Maximum Input Power 500 Watt
Coupling Value 30 dB

Description