Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Directional 30 dB N Coupler From 1 GHz to 4 GHz Rated to 600 Watts

Product ID: PE2228A-30
Product discontinued.
Search for alternative Couplers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DirectionalityDirectional
Connector SeriesN
Connector GenderFemale
Minimum Frequency1,000 MHz
Maximum Frequency4 GHz
Maximum Input Power600 Watt
Coupling Value30 dB

Description

Directional 30 dB N Coupler From 1 GHz to 4 GHz Rated to 600 Watts

RF coupler part number PE2228A-30 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with type N ports. Our directional coupler design uses type N ports that are female gender and 50 Ohm impedance.

The Pasternack directional coupler design is rated for a minimum frequency of 1,000 MHz and a maximum frequency of 4 GHz. Directional coupler part # PE2228A-30 is constructed with a coupling value of 30 dB and a coupler directivity of 15 dB. This female type N directional coupler is built with a maximum insertion loss of 0.2 dB and a maximum input power of 600 watts.

Our directional coupler design with type N connector is rated for a maximum insertion loss of 0.2 dB and a maximum VSWR of 1.15. Additional female N type coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2228A-30 directional 30 dB type N coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.