Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low PIM Directional 6dB 4.3-10 Coupler From 350 MHz to 3.8 GHz Rated to 200 Watts, IP65 Rated

Product ID: PE2CP1167-6

Pricing

QuantityPrice
1-9$349.00
10-24$342.02
25-99$335.04
100-249$328.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DirectionalityDirectional
Connector Series4.3-10
Connector GenderFemale
Minimum Frequency350 MHz
Maximum Frequency3.8 GHz
Maximum Input Power200 Watt
Coupling Value6 dB

Description