In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low PIM Directional 6 dB 4.3-10 Coupler From 555 MHz to 6 GHz Rated to 300 Watts, IP65 Rated

Product ID: PE2CP1166-6

Pricing

QuantityPrice
1-9$299.00
10-24$293.02
25-99$287.04
100-249$281.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DirectionalityDirectional
Connector Series4.3-10
Connector GenderFemale
Minimum Frequency555 MHz
Maximum Frequency6 GHz
Maximum Input Power300 Watt
Coupling Value6 dB

Description