Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low PIM Directional 6 dB N Coupler From 555 MHz to 6 GHz Rated to 300 Watts, IP65 Rated

Product ID: PE2CP1165-6

Pricing

QuantityPrice
1-9$299.00
10-24$293.02
25-99$287.04
100-249$281.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DirectionalityDirectional
Connector SeriesN
Connector GenderFemale
Minimum Frequency555 MHz
Maximum Frequency6 GHz
Maximum Input Power300 Watt
Coupling Value6 dB

Description